IESNA:LM-63-2002
[TEST]P1363073
[TESTLAB]INNOVATION CENTER(G1)
[ISSUEDATE]02/18/2026
[MORE]TEST IS SCALED FROM IESNA LM-79-08 TEST DATA (G1-2506-460-7)
[MANUFAC] COOPER LIGHTING SOLUTIONS - McGraw-Edison
[LUMCAT]GSS-SB3C-735-U-SL2-HSS
[LUMINAIRE] GALLEON II SLIM SITE HIGH DENSITY LED ARRAYS 3SQUARE 150W 70CRI 3500K FIXTURE w/ TYPE II SPILL CONTROL DISTRIBUTION OPTIC AND HOUSE SIDE SHIELD
[LAMP] (78) 3500K CCT, 70 CRI LEDS
[DRIVER] ELECTRONIC DRIVER
[_INPUT_ELECTRICAL]120 VOLTS 1.25A 150.0W
[_SEARCH_SOURCETYPE]LED
[_SEARCH_CRI]70
[_SEARCH_COLORTEMP]3500K
[_THDi]6.3%
[_PF]0.98
[_SEARCH_APPLICATION] Outdoor, Architectural, Area, Automotive, Commercial, Educational, Façade, Government, Healthcare
[MORE] Hospitality, Hotel, Industrial, Institutional, Library, Manufacturing, Office, Parking, Parks, Pathway
[MORE] Pedestrian, Prison, Recreation, Residential, Retail, Roadway, Sidewalk, Site, Street, Substation, Utility
[MORE] Walkway, Warehouse, Wet Location
[_SEARCH_MOUNTING] Arm, Pole, Wall
[_ABSOLUTE]DATA SHOWN IS ABSOLUTE FOR THE SAMPLE PROVIDED
[MORE]ABSOLUTE PHOTOMETRY IS BASED ON CALIBRATION FACTORS
[MORE]CREATED USING LAB LUMEN STANDARDS IN GONIOPHOTOMETER
[MORE]WITH TEST DISTANCE OF 28.75 FEET
[_ABSOLUTELUMENS]17234.9
TILT=NONE
78 -1 1 37 22 1 1 1.5000 0.5000 0.0000
1.000 1 150.0
0 2.5 5 7.5 10 12.5 15 17.5 20 22.5 25 27.5 30 32.5 35 37.5 40 42.5 45 47.5 50 
 52.5 55 57.5 60 62.5 65 67.5 70 72.5 75 77.5 80 82.5 85 87.5 90 
0 5 15 25 35 45 55 65 75 78 85 90 95 105 115 125 135 145 155 165 175 180 
3293.4 3708.7 3974.3 3964.6 3665.2 3394.8 3361.0 3515.5 3757.0 4104.7 4394.4 4722.8 5027.0 5365.1 5640.3 5852.8 6099.1 6316.4 
6427.5 6495.1 6548.2 6393.7 5843.1 4157.8 1728.8 1125.2 1004.4 893.4 763.0 531.2 313.9 227.0 72.4 38.6 19.3 0.0 0.0 
3293.4 3655.6 3959.8 3955.0 3636.3 3394.8 3336.9 3486.6 3757.0 4061.2 4408.9 4708.3 5027.0 5369.9 5650.0 5867.3 6099.1 6330.9 
6456.4 6528.9 6596.5 6441.9 5876.9 4365.5 1878.5 1139.7 1023.8 917.5 772.6 560.2 328.4 241.5 82.1 38.6 19.3 0.0 0.0 
3293.4 3655.6 3955.0 3974.3 3703.9 3428.6 3346.5 3462.4 3694.2 4022.6 4365.5 4669.7 4978.7 5273.3 5625.8 5819.0 6099.1 6355.0 
6543.4 6644.8 6726.9 6688.2 6219.8 4973.9 2467.6 1197.6 1052.7 970.6 869.2 734.0 420.1 304.2 188.3 115.9 48.3 4.8 0.0 
3293.4 3631.4 3916.4 4022.6 3810.1 3525.2 3390.0 3443.1 3617.0 3901.9 4215.8 4520.0 4809.7 5094.6 5432.7 5732.1 5968.7 6253.6 
6499.9 6697.9 6828.3 7011.8 6871.7 6007.3 4288.2 1839.9 1144.5 980.3 878.9 772.6 526.4 410.5 275.3 144.9 57.9 4.8 0.0 
3293.4 3607.3 3877.7 4056.4 3964.6 3718.4 3525.2 3462.4 3554.2 3747.3 3998.4 4268.9 4553.8 4833.9 5089.8 5413.4 5732.1 6036.3 
6335.7 6630.3 6891.0 7064.9 7272.5 7016.6 6070.1 3853.6 1419.7 792.0 622.9 497.4 386.3 246.3 178.7 111.1 43.5 4.8 0.0 
3293.4 3563.8 3814.9 4032.3 4124.0 4003.3 3805.3 3645.9 3588.0 3674.9 3839.1 4041.9 4307.5 4553.8 4809.7 5056.0 5326.4 5712.8 
6021.8 6258.4 6456.4 6755.8 7103.5 7600.9 7668.5 6726.9 4539.3 1670.8 656.7 425.0 299.4 202.8 130.4 82.1 38.6 9.7 0.0 
3293.4 3510.7 3747.3 3974.3 4148.1 4225.4 4177.1 4027.4 3906.7 3853.6 3897.0 4017.8 4196.4 4423.4 4660.0 4911.1 5167.1 5481.0 
5814.2 6128.1 6437.1 6760.7 7200.1 7905.1 8875.8 9247.6 7992.1 5369.9 2704.3 985.1 444.3 275.3 169.0 96.6 48.3 19.3 0.0 
3293.4 3452.8 3636.3 3839.1 4017.8 4182.0 4307.5 4413.7 4481.4 4553.8 4582.8 4640.7 4737.3 4882.2 5109.1 5389.2 5736.9 6128.1 
6509.5 6963.5 7427.1 7929.3 8581.2 9300.7 10483.9 12159.5 12724.5 11893.9 10324.5 7514.0 4621.4 2414.5 816.1 338.0 120.7 
33.8 0.0 
3293.4 3404.5 3534.9 3679.7 3814.9 3950.2 4075.7 4225.4 4404.1 4650.4 4930.5 5254.0 5577.5 5978.4 6446.8 7011.8 7620.2 
8301.1 9049.6 9764.3 10479.0 11203.4 11995.3 12917.7 13965.6 15443.3 16645.7 17896.4 18360.0 17065.8 14685.1 10198.9 
5152.6 1651.5 173.8 43.5 0.0 
3293.4 3380.3 3501.1 3621.8 3747.3 3868.1 3964.6 4104.7 4273.7 4491.0 4771.1 5085.0 5423.0 5862.5 6379.2 7055.2 7755.4 8605.4 
9426.3 10285.9 11092.3 11913.2 12729.4 13622.7 14636.8 15815.1 16621.6 18157.2 19161.6 18398.7 15935.8 10252.1 4862.8 
1057.6 159.4 43.5 0.0 
3293.4 3341.7 3414.1 3491.4 3563.8 3626.6 3684.6 3761.8 3877.7 4037.1 4235.1 4466.9 4727.6 5080.2 5548.6 6157.0 6833.1 7668.5 
8566.7 9489.1 10329.3 11106.8 11850.5 12603.8 13458.5 13927.0 13661.4 14385.7 15312.9 15254.9 13574.4 7663.7 2342.1 371.8 
106.2 48.3 0.0 
3293.4 3298.2 3332.0 3385.2 3414.1 3438.3 3452.8 3486.6 3544.5 3641.1 3771.5 3935.7 4114.3 4365.5 4703.5 5142.9 5635.5 6263.3 
6987.6 7721.6 8412.2 9030.3 9619.5 10213.4 10701.2 10735.0 10160.3 10290.7 10368.0 9691.9 8547.4 5167.1 1598.4 222.1 
77.3 43.5 0.0 
3293.4 3259.6 3254.8 3259.6 3264.4 3240.3 3211.3 3177.5 3182.3 3201.7 3249.9 3303.1 3365.8 3467.3 3597.6 3776.3 3988.8 4215.8 4544.1 
4891.8 5239.5 5563.1 5876.9 6166.7 6345.4 6161.9 5524.4 5012.5 3945.3 2443.5 1458.4 767.8 270.4 96.6 53.1 38.6 0.0 
3293.4 3201.7 3124.4 3047.1 2945.7 2829.8 2684.9 2535.2 2380.7 2182.7 1979.9 1728.8 1429.4 1159.0 951.3 820.9 758.2 709.9 680.9 
651.9 632.6 622.9 608.5 569.8 511.9 425.0 338.0 260.8 207.6 169.0 130.4 101.4 77.3 57.9 38.6 29.0 0.0 
3293.4 3134.0 2974.7 2800.8 2602.9 2356.6 2071.7 1719.1 1332.8 999.6 772.6 666.4 613.3 569.8 540.9 521.5 507.0 487.7 468.4 444.3 
415.3 391.2 362.2 333.2 299.4 265.6 222.1 188.3 154.5 130.4 101.4 77.3 53.1 43.5 29.0 19.3 0.0 
3293.4 3085.8 2844.3 2564.2 2250.3 1854.4 1405.3 975.5 758.2 666.4 613.3 565.0 521.5 487.7 463.6 439.4 420.1 396.0 371.8 357.3 342.9 
328.4 313.9 284.9 251.1 222.1 198.0 173.8 144.9 111.1 77.3 53.1 38.6 29.0 19.3 14.5 0.0 
3293.4 3018.2 2689.8 2332.4 1893.0 1342.5 907.9 724.4 661.6 603.6 545.7 497.4 458.8 429.8 405.6 391.2 367.0 347.7 323.5 304.2 284.9 270.4 
251.1 236.6 217.3 198.0 173.8 140.0 111.1 77.3 57.9 43.5 33.8 19.3 14.5 9.7 0.0 
3293.4 2960.2 2564.2 2100.6 1545.3 994.8 738.8 661.6 613.3 560.2 502.2 453.9 420.1 391.2 371.8 347.7 328.4 304.2 284.9 270.4 251.1 241.5 
227.0 212.5 198.0 178.7 149.7 120.7 96.6 77.3 57.9 38.6 24.1 14.5 9.7 9.7 0.0 
3293.4 2936.1 2467.6 1922.0 1279.7 820.9 690.6 637.4 589.1 531.2 478.1 439.4 405.6 376.7 352.5 333.2 309.1 289.7 265.6 246.3 231.8 217.3 202.8 
188.3 173.8 154.5 130.4 106.2 91.8 72.4 53.1 33.8 14.5 9.7 4.8 4.8 0.0 
3293.4 2892.6 2400.0 1820.5 1139.7 748.5 671.2 622.9 569.8 521.5 473.2 434.6 405.6 381.5 357.3 333.2 309.1 284.9 260.8 241.5 222.1 202.8 188.3 
173.8 154.5 130.4 106.2 86.9 72.4 57.9 38.6 24.1 9.7 4.8 4.8 0.0 0.0 
3293.4 2882.9 2371.1 1724.0 1057.6 738.8 666.4 618.1 569.8 526.4 478.1 444.3 420.1 396.0 362.2 338.0 318.7 294.6 265.6 241.5 222.1 202.8 183.5 
164.2 140.0 111.1 86.9 72.4 57.9 43.5 29.0 19.3 9.7 4.8 0.0 0.0 0.0 
3293.4 2873.3 2356.6 1728.8 1038.2 734.0 666.4 618.1 569.8 526.4 478.1 444.3 420.1 396.0 367.0 338.0 318.7 294.6 270.4 241.5 222.1 202.8 183.5 
164.2 140.0 111.1 82.1 72.4 57.9 38.6 29.0 14.5 4.8 4.8 0.0 0.0 0.0 
